??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239869 - SACC-EC-M12FSB-5CON-PG9/0,5X
Bill of material
PHOENIX CONTACT 1239869
Product number of the Manufacturer
1239869
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 5-position, Socket, straight, M12-Standard, coding: B, on free cable end, Front mounting, Pg9, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-EC-M12FSB-5CON-PG9/0,5X
International product number
4063151394165
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part