??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239824 - VS-08-DSIV-L180-HYB SCOX
Bill of material
PHOENIX CONTACT 1239824
Product number of the Manufacturer
1239824
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT5 (IEC 11801:2002), 8-position, straight, M12, Y - hybrid, Rear mounting, M12 x 1, Solder pins
Manufacturer Type Description
VS-08-DSIV-L180-HYB SCOX
Preview
International product number
4063151432195
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
5
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432195
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Hybrid flush-type female connector, Ethernet, 8-pos., M12 SPEEDCON, front wall/screw mounting with M12 thread, with straight solder connection
Product type
VS-08-DSIV-L180-HYB SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania