??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239812 - SACC-DSI-MSB-5CON-L180/SH VTX
Bill of material
PHOENIX CONTACT 1239812
Product number of the Manufacturer
1239812
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 5-position, Plug, straight, M12-SPEEDCON, B-coded, Rear mounting, Pg9, Solder pins
Manufacturer Type Description
SACC-DSI-MSB-5CON-L180/SH VTX
Preview
International product number
4063151432881
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
cULus Recognized
Category
not relevant
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432881
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type plug, with violet contact carrier, 5-pos., M12 SPEEDCON, shielded, B-coded, rear/screw mounting with M16 thread, with straight solder connection
Product type
SACC-DSI-MSB-5CON-L180/SH VTX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania