PHOENIX CONTACT 1239794
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD모델 선택
{phoenix_contact/27/06/03/08/1239794.prj},{NB=1239794},{MANUID=1239794},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85366990},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, M16 x 1.5, Cable, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=VS-M12FSBP-OE-936-4,0X},{INTNO=4063151395261},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=43},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1239794/pdf}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239794 - VS-M12FSBP-OE-936-4,0X
Bill of material
PHOENIX CONTACT 1239794
Product number of the Manufacturer
1239794
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, M16 x 1.5, Cable, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-M12FSBP-OE-936-4,0X
International product number
4063151395261
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.