??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239789 - SACC-EC-FS-4CON-M16/2,0 SCOX
Bill of material
PHOENIX CONTACT 1239789
Product number of the Manufacturer
1239789
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 4-position, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Front mounting, Individual wires, cable length: 2 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-EC-FS-4CON-M16/2,0 SCOX
Preview
International product number
4063151394691
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
cULus Recognized, UL Recognized
Category
not relevant
screened
No
Length
2 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151394691
Manufacturer product designation
Device connector front mounting
Product type
SACC-EC-FS-4CON-M16/2,0 SCOX
URI of the product
http://www.phoenixcontact.com/product/1239789
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част