??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239787 - SACC-DSI-MS-17CON-PG9/5,0 SCOX
Bill of material
PHOENIX CONTACT 1239787
Product number of the Manufacturer
1239787
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 17-position, PUR halogen-free, black RAL 9005, Pin, straight, M12-SPEEDCON, coding: A, Rear mounting, Individual wires, cable length: 5 m, 0.14 mm², PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-MS-17CON-PG9/5,0 SCOX
International product number
4063151394158
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
113
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part