??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239733 - SACC-DSI-M12MSD-4CON-M16X
Bill of material
PHOENIX CONTACT 1239733
Product number of the Manufacturer
1239733
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, Pin, M12, coding: D, Rear mounting, M16 x 1.5, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12MSD-4CON-M16X
International product number
4063151433291
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
103
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作