??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239727 - SACC-SQ-M12MS-8CON-20/0,5X
Bill of material
PHOENIX CONTACT 1239727
Product number of the Manufacturer
1239727
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 8-position, Pin, straight, M12, coding: A, on free cable end, Front mounting, Square flange, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-SQ-M12MS-8CON-20/0,5X
International product number
4063151394660
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作