??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239724 - SACC-SQ-M12FS-12CON-25F/0,5X
Bill of material
PHOENIX CONTACT 1239724
Product number of the Manufacturer
1239724
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 12-position, Socket, straight, M12, coding: A, on free cable end, Front mounting, Square flange, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-SQ-M12FS-12CON-25F/0,5X
International product number
4063151394479
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part