??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239701 - SACC-DSIV-FS-4CON-L180SCOTHRSHX
Bill of material
PHOENIX CONTACT 1239701
Product number of the Manufacturer
1239701
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, Socket, straight, M12-SPEEDCON, coding: A, Rear mounting, M12 x 1, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSIV-FS-4CON-L180SCOTHRSHX
Preview
degree of protection
IP67
Category
not relevant
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
Manufacturer product description
Sensor/actuator flush-type socket, 5-pos., M12 SPEEDCON, B-coded, rear/screw mounting with M12 thread, with polarity protection, with straight solder connection
International product number
4063151457679
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
60 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
certificate/approval
not available
net weight
0.011 kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4063151457679
Manufacturer product designation
Device connector, rear mounting
Product type
SACC-DSIV-FS-4CON-L180SCOTHRSHX
URI of the product
http://www.phoenixcontact.com/product/1239701
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models