??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239697 - SACC-DSIV-MS-5CON-L180SCOTHRSHX
Bill of material
PHOENIX CONTACT 1239697
Product number of the Manufacturer
1239697
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 5-position, Pin, straight, M12-SPEEDCON, coding: A, Rear mounting, M12 x 1, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSIV-MS-5CON-L180SCOTHRSHX
Preview
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151456771
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type connector, connector, 5-pos., M12 SPEEDCON, A-coded, rear/screw mounting with M12 thread, with polarity protection, with angled solder connection
Product type
SACC-DSIV-MS-5CON-L180SCOTHRSHX
GLN of manufacturer
4063151
International product number
4063151456771
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.