??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239684 - SACCBP-MSD-4CON-PG9/0,5-933SCOX
Bill of material
PHOENIX CONTACT 1239684
Product number of the Manufacturer
1239684
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (IEC 11801:2002) (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, green RAL 6018, shielded, Pin, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, Cable connection, cable length: 0.5 m, PROFINET PVC stranded CAT5, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-MSD-4CON-PG9/0,5-933SCOX
Preview
International product number
4063151393564
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
UL Recognized
Category
5
screened
Yes
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
green RAL 6018
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7, SF/TQ
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151393564
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, PROFINET CAT5 (IEC 11801:2002) (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, green RAL 6018, shielded, Pin, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, Cable connection, cable length: 0.5 m, PROFINET PVC stranded CAT5, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCBP-MSD-4CON-PG9/0,5-933SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드