??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239683 - SACCBP-FSD-4CON-PG9/5,0-933SCOX
Bill of material
PHOENIX CONTACT 1239683
Product number of the Manufacturer
1239683
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, Cable connection, cable length: 5 m, PROFINET PVC stranded CAT5, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-FSD-4CON-PG9/5,0-933SCOX
Preview
International product number
4063151393748
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
rated voltage
250 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
5 m
Mounting of the flush-type connector
Rear mounting
Screw-in thread
M12
With thread
No
GTIN
4063151393748
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, Cable connection, cable length: 5 m, PROFINET PVC stranded CAT5, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCBP-FSD-4CON-PG9/5,0-933SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models