??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239671 - SACCBP-MSB-5CON-PG9/1,0-900SCOX
Bill of material
PHOENIX CONTACT 1239671
Product number of the Manufacturer
1239671
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, INTERBUS (16 Mbps), 5-position halogen-free, green RAL 6017, shielded, Pin, straight, M12-SPEEDCON, coding: B, on free cable end, Rear mounting, Cable connection, cable length: 1 m, INTERBUS, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-MSB-5CON-PG9/1,0-900SCOX
International product number
4063151393663
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat