??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239670 - SACCBP-MSB-5CON-PG9/0,5-900SCOX
Bill of material
PHOENIX CONTACT 1239670
Product number of the Manufacturer
1239670
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, INTERBUS (16 Mbps), 5-position, PUR halogen-free, green RAL 6017, shielded, Pin, straight, M12-SPEEDCON, coding: B, on free cable end, Rear mounting, Cable connection, cable length: 0.5 m, INTERBUS, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-MSB-5CON-PG9/0,5-900SCOX
Preview
International product number
4063151394004
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
UL Recognized
Category
not relevant
screened
Yes
cable type
S/UTP
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
green RAL 6017
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
3 x 2 x 0.22 mm²
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151394004
Manufacturer product designation
Device connector, rear mounting
Product type
SACCBP-MSB-5CON-PG9/0,5-900SCOX
URI of the product
http://www.phoenixcontact.com/product/1239670
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir