??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239647 - SACC-DSI-MS-12CON-M12/0,5 SCOX
Bill of material
PHOENIX CONTACT 1239647
Product number of the Manufacturer
1239647
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Universal, 12-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-MS-12CON-M12/0,5 SCOX
International product number
4063151392963
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part