??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239620 - SACC-DSIV-FSB-5CON-L90 SCOX
Bill of material
PHOENIX CONTACT 1239620
Product number of the Manufacturer
1239620
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 5-position, Socket, angled, M12-SPEEDCON, coding: B, Rear mounting, M12 x 1, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSIV-FSB-5CON-L90 SCOX
Preview
International product number
4063151425708
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
UL Recognized
Category
not relevant
screened
No
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151425708
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 5-position, Socket, angled, M12-SPEEDCON, coding: B, Rear mounting, M12 x 1, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSIV-FSB-5CON-L90 SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model