??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239616 - SACCEC-M12FSB-5CON-M16/0,7-900X
Bill of material
PHOENIX CONTACT 1239616
Product number of the Manufacturer
1239616
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 5-position, coding: B, M16 x 1.5, Bus line, cable length: 0.7 m, 0.25 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCEC-M12FSB-5CON-M16/0,7-900X
International product number
4063151393809
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част