??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239598 - SACCBP-M12FS-6CON-M16/5,0-970X
Bill of material
PHOENIX CONTACT 1239598
Product number of the Manufacturer
1239598
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 8-position, black RAL 9005, shielded, Socket, straight, M12, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 5 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12FS-6CON-M16/5,0-970X
Preview
International product number
4063151393700
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
Yes
Length
5 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
black RAL 9005
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
1x2xAWG22/19 + 1x4xAWG24/19
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
GTIN
4063151393700
Manufacturer product designation
Device connector, rear mounting
Product type
SACCBP-M12FS-6CON-M16/5,0-970X
URI of the product
http://www.phoenixcontact.com/product/1239598
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model