??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239541 - SACC-E-M12MSL4FEM16XL/0,2GR-1,5X
Bill of material
PHOENIX CONTACT 1239541
Product number of the Manufacturer
1239541
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Power, 5-position, Pin, straight, M12-Standard, coding: L, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.2 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-M12MSL4FEM16XL/0,2GR-1,5X
Preview
Manufacturer product description
Device connector front mounting, Power, 5-position, Plug, M12, coding: L - Power , Front mounting, Square flange, Individual wires, cable length: 0.2 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
International product number
4063151393427
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
No
Length
0.200 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
flame retardant
No
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
16
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151393427
Manufacturer product designation
Device connector front mounting
Product type
SACC-E-M12MSL4FEM16XL/0,2GR-1,5X
URI of the product
http://www.phoenixcontact.com/product/1239541
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models