??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239540 - SACC-SQ-FS-12P-25F/0,5-0,08PVCX
Bill of material
PHOENIX CONTACT 1239540
Product number of the Manufacturer
1239540
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 12-position, Socket, straight, on free cable end, Front mounting, Individual wires, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-SQ-FS-12P-25F/0,5-0,08PVCX
Preview
International product number
4063151392567
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Application standards
not available
certificate/approval
cULus Recognized
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151392567
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, 12-position, Socket, straight, on free cable end, Front mounting, Individual wires, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-SQ-FS-12P-25F/0,5-0,08PVCX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part