??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239457 - SACC-CI-M12MS-17CON-L90 SHX
Bill of material
PHOENIX CONTACT 1239457
Product number of the Manufacturer
1239457
Short Description
Contact carrier
Long Description
Contact carrier, 17-position, Pin, angled, M12, coding: A, PCB mounting, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12MS-17CON-L90 SHX
Preview
International product number
4063151432737
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
UL Recognized
Category
not relevant
screened
No
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432737
Manufacturer product designation
Contact carrier
Manufacturer product description
Contact carrier, 17-position, Pin, angled, M12, coding: A, PCB mounting, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-CI-M12MS-17CON-L90 SHX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models