??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239449 - VS-FSBPXS-OE-94F/5,0X
Bill of material
PHOENIX CONTACT 1239449
Product number of the Manufacturer
1239449
Short Description
Device connector, rear mounting
Long Description
Assembled Ethernet cable, CAT6A, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 flush-type socket, rear/screw mounting with M16 thread to free cable end, length: 5 m
Manufacturer Type Description
VS-FSBPXS-OE-94F/5,0X
Preview
International product number
4063151391744
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
50 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Insertion cycles, min.
100
material of housing
PPA
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
5 m
Screw-in thread
M12
With thread
No
GTIN
4063151391744
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Assembled Ethernet cable, CAT6A, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 flush-type socket, rear/screw mounting with M16 thread to free cable end, length: 5 m
Product type
VS-FSBPXS-OE-94F/5,0X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part