??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239361 - SACC-DSI-M12FS-4CON-M16-SH WNX
Bill of material
PHOENIX CONTACT 1239361
Product number of the Manufacturer
1239361
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, M12, Rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12FS-4CON-M16-SH WNX
International product number
4063151432539
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Application standards
not available
certificate/approval
not available
net weight
0.012 kg
Type of interlock
Screw locking mechanism
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
Construction form of the plug connector
M12
screened
No
Status display present
No
GTIN
4063151432539
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, M12, Rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-M12FS-4CON-M16-SH WNX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models