??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239344 - SACC-CI-M12FST-4CON-L180 THR SH SPX
Bill of material
PHOENIX CONTACT 1239344
Product number of the Manufacturer
1239344
Short Description
Sample set
Long Description
Sample set, Universal, 4-position, Socket, straight, M12, coding: T power , PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12FST-4CON-L180 THR SH SPX
Preview
International product number
4063151392291
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
not available
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151392291
Manufacturer product designation
Sample set
Manufacturer product description
Sample set, Universal, 4-position, Socket, straight, M12, coding: T power , PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-CI-M12FST-4CON-L180 THR SH SPX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366930
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part