??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239308 - SACC-CI-M12MSS-4CON-L180THR PE SPX
Bill of material
PHOENIX CONTACT 1239308
Product number of the Manufacturer
1239308
Short Description
Sample set
Long Description
Sample set, Universal, 4-position, Plug, straight, S power, PCB mounting, THR solder connection
Manufacturer Type Description
SACC-CI-M12MSS-4CON-L180THR PE SPX
Preview
International product number
4063151420918
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
not available
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151420918
Manufacturer product designation
Sample set
Manufacturer product description
Sample set, Universal, 4-position, Plug, straight, S power, PCB mounting, THR solder connection
Product type
SACC-CI-M12MSS-4CON-L180THR PE SPX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part