??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239248 - SACCBP-FS-5CON-M16/2,0-PUR SCOX
Bill of material
PHOENIX CONTACT 1239248
Product number of the Manufacturer
1239248
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Universal, 5-position halogen-free, black-gray RAL 7021, shielded, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, Individual wires, cable length: 2 m, PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-FS-5CON-M16/2,0-PUR SCOX
International product number
4063151390006
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part