??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239238 - VS-MSDBPS-OE-93K-LI/1,0X
Bill of material
PHOENIX CONTACT 1239238
Product number of the Manufacturer
1239238
Short Description
Device connector, rear mounting
Long Description
Assembled Sercos III cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), M12 flush-type plug, rear mounting, SPEEDCON 4-pos. on free conductor end, length: 1 m
Manufacturer Type Description
VS-MSDBPS-OE-93K-LI/1,0X
Preview
International product number
4063151390266
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP65/IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
Yes
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Red RAL 3020
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7; SF/TQ
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151390266
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Assembled Sercos III cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), M12 flush-type plug, rear mounting, SPEEDCON 4-pos. on free conductor end, length: 1 m
Product type
VS-MSDBPS-OE-93K-LI/1,0X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat