??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239225 - VS-FSDBPS-OE-93G-LI/0,5X
Bill of material
PHOENIX CONTACT 1239225
Product number of the Manufacturer
1239225
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps) CAT5 (100 Mbps), 4-position, PVC halogen-free, green RAL 6018, shielded, Flush-type female connector, straight, M12-SPEEDCON, D-coded, on free cable end, cable length: 5 m, PROFINET
Manufacturer Type Description
VS-FSDBPS-OE-93G-LI/0,5X
Preview
International product number
4063151390501
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP65/IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
5
screened
Yes
Length
5 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
green RAL 6018
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7; SF/TQ
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151390501
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), M12 flush-type socket, rear/screw mounting with M16 thread on free conductor end, line, length 2 m
Product type
VS-FSDBPS-OE-93G-LI/0,5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part