您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1239216
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1239216.prj},{NB=1239216},{MANUID=1239216},{AAO663=4063151421021},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85366990},{AAO676=1239216},{DESCSHORT=Sample set},{DESCLONG=Sample set, 4-position, Socket, straight, M8, coding: A, PCB mounting, SMD, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-CIP-M8FS-4P SMD-SPX},{PREVIEW=../../../_pool_/1d/15/71317_2000_int_04.png},{INTNO=4063151421021},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=93},{BAG975=IP67},{AAP798=IEC 61076-2-104},{BAB392=not available},{AAD244=not relevant},{BAD993=No},{AAK422=M8},{AAK423=not relevant},{BAB378=variable},{BAD999=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239216 - SACC-CIP-M8FS-4P SMD-SPX
Bill of material
PHOENIX CONTACT 1239216
Product number of the Manufacturer
1239216
Short Description
Sample set
Long Description
Sample set, 4-position, Socket, straight, M8, coding: A, PCB mounting, SMD, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CIP-M8FS-4P SMD-SPX
Preview
International product number
4063151421021
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
degree of protection
IP67
Application standards
IEC 61076-2-104
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
M8
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151421021
Manufacturer product designation
Sample set
Product type
SACC-CIP-M8FS-4P SMD-SPX
URI of the product
http://www.phoenixcontact.com/product/1239216
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型