??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239190 - SACC-CI-M12FST-4CON-L180 TOR SHX
Bill of material
PHOENIX CONTACT 1239190
Product number of the Manufacturer
1239190
Short Description
Flush-type connector
Long Description
Flush-type connector, Power, 4-position, Socket, straight, M12, T power, PCB mounting, THR solder connection
Manufacturer Type Description
SACC-CI-M12FST-4CON-L180 TOR SHX
Preview
International product number
4063151459734
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
not available
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151459734
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, Power, 4-position, Socket, straight, M12, T power, PCB mounting, THR solder connection
Product type
SACC-CI-M12FST-4CON-L180 TOR SHX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。