??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239187 - SACC-CI-M12MST-4CON-L180 TORX
Bill of material
PHOENIX CONTACT 1239187
Product number of the Manufacturer
1239187
Short Description
Flush-type connector
Long Description
Flush-type connector, Power, 4-position, Plug, straight, coding: T power , PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12MST-4CON-L180 TORX
Preview
International product number
4063151457631
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
EAC
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151457631
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, Power, 4-position, Plug, straight, coding: T power , PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-CI-M12MST-4CON-L180 TORX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part