??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239167 - SACC-DSI-MS-4CON-M12/1,0 SCOX
Bill of material
PHOENIX CONTACT 1239167
Product number of the Manufacturer
1239167
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, Pin, straight-SPEEDCON, coding: A, Rear wall/screw mounting, Individual wires, cable length: 1 m, 0.34 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-MS-4CON-M12/1,0 SCOX
International product number
4063151389918
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part