??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239165 - SACCBP-M12FS-8CON-M16/0,17-94BX
Bill of material
PHOENIX CONTACT 1239165
Product number of the Manufacturer
1239165
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 8-position, water blue RAL 5021, Socket, straight, M12, coding: A, on free cable end, Rear mounting, M16 x 1.5 thread with flat nut, cable length: 0.17 m, Ethernet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12FS-8CON-M16/0,17-94BX
International product number
4063151389888
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat