??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239110 - VS-OE-M12FSBP-93C-LI/2,0X
Bill of material
PHOENIX CONTACT 1239110
Product number of the Manufacturer
1239110
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Socket, straight, M12, coding: D, on free cable end, Rear mounting, cable length: 2 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-OE-M12FSBP-93C-LI/2,0X
Preview
International product number
4063151391126
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
degree of protection
IP65/IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
5
screened
Yes
Length
2 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
green RAL 6018
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
cable construction
1x4xAWG22/7, SF/TQ
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151391126
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position halogen-free, green RAL 6018, shielded, Socket, straight, M12, coding: D, on free cable end, Rear mounting, cable length: 2 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
VS-OE-M12FSBP-93C-LI/2,0X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models