PHOENIX CONTACT 1239055
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/08/1239055.prj},{NB=1239055},{MANUID=1239055},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=79070000},{DESCSHORT=Housing screw connection},{DESCLONG=Housing screw connection, Socket, M12, Rear mounting, M15 x 1, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-BP-F-M12/M15-7-THRX},{INTNO=4063151433444},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=43},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1239055/pdf},{DEEPLINK_ITA=http://www.phoenixcontact.com/it/prodotti/1239055/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239055 - SACC-BP-F-M12/M15-7-THRX
Bill of material
PHOENIX CONTACT 1239055
Product number of the Manufacturer
1239055
Short Description
Housing screw connection
Long Description
Housing screw connection, Socket, M12, Rear mounting, M15 x 1, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-BP-F-M12/M15-7-THRX
International product number
4063151433444
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
79070000
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作