??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239051 - SACC-BP-M-M12/M15-7-THR SCOX
Bill of material
PHOENIX CONTACT 1239051
Product number of the Manufacturer
1239051
Short Description
Housing screw connection
Long Description
Housing screw connection, Pin, M12-SPEEDCON, Rear mounting, M15 x 1, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-BP-M-M12/M15-7-THR SCOX
Preview
International product number
4063151432270
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67, when in locked state
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432270
Manufacturer product designation
Housing screw connection
Manufacturer product description
Housing screw connection, Pin, M12, Rear mounting, M15 x 1, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-BP-M-M12/M15-7-THR SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
79070000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models