??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239006 - SACC-E-FS-17CON-M16/1,0 SCOX
Bill of material
PHOENIX CONTACT 1239006
Product number of the Manufacturer
1239006
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Socket, straight-SPEEDCON, on free cable end, Front mounting, Individual wires, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-FS-17CON-M16/1,0 SCOX
International product number
4063151389444
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Application standards
not available
Combustibility class
V0
certificate/approval
cULus Recognized, UL Recognized
net weight
0.052 kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Nickel
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Design of housing surface
Zinc die-cast, nickel-plated
material of housing
Zink print cast
screen connection present
No
Number of control contacts
5
Number of data contacts
0
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
GTIN
4063151389444
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Socket, straight-SPEEDCON, on free cable end, Front mounting, Individual wires, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-E-FS-17CON-M16/1,0 SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model