??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239003 - SACC-BP-F-M8/M12 SMDX
Bill of material
PHOENIX CONTACT 1239003
Product number of the Manufacturer
1239003
Short Description
Housing screw connection
Long Description
Housing screw connection
Manufacturer Type Description
SACC-BP-F-M8/M12 SMDX
Preview
International product number
4063151432997
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432997
Manufacturer product designation
Housing screw connection
Manufacturer product description
M8 socket, rear mounting
Product type
SACC-BP-F-M8/M12 SMDX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。