??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238998 - VS-FSBPYS-OE-94H/1,5 SCOX
Bill of material
PHOENIX CONTACT 1238998
Product number of the Manufacturer
1238998
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet hybrid CAT5 (IEC 11801:2002) (100 Mbps) CAT5 (100 Mbps), 8-position, Socket, straight, M12-SPEEDCON, coding: Y, on free cable end, Rear mounting, M16 x 1.5, Hybrid cable, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-FSBPYS-OE-94H/1,5 SCOX
Preview
International product number
4063151390907
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-113
certificate/approval
not available
Category
5
screened
No
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
1x4xAWG26 + 1x4xAWG20
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
GTIN
4063151390907
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Ethernet hybrid CAT5 (IEC 11801:2002) (100 Mbps) CAT5 (100 Mbps), 8-position, Socket, straight, M12-SPEEDCON, coding: Y, on free cable end, Rear mounting, M16 x 1.5, Hybrid cable, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
VS-FSBPYS-OE-94H/1,5 SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
30
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models