PHOENIX CONTACT 1238928
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD모델 선택
{phoenix_contact/27/06/03/08/1238928.prj},{NB=1238928},{MANUID=1238928},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=60},{QUANTITYINT=60},{CTN=85366990},{DESCSHORT=Contact carrier},{DESCLONG=Contact carrier, 8-position, Pin, straight, M12, coding: A, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-CIP-M12MS-8P SMD TX},{INTNO=4063151456573},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=93},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1238928/pdf},{DEEPLINK_ITA=http://www.phoenixcontact.com/it/prodotti/1238928/pdf}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238928 - SACC-CIP-M12MS-8P SMD TX
Bill of material
PHOENIX CONTACT 1238928
Product number of the Manufacturer
1238928
Short Description
Contact carrier
Long Description
Contact carrier, 8-position, Pin, straight, M12, coding: A, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CIP-M12MS-8P SMD TX
International product number
4063151456573
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.