??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238913 - SACC-DSIV-FSX-8CON-L180 SCOX
Bill of material
PHOENIX CONTACT 1238913
Product number of the Manufacturer
1238913
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT6A, 8-position, THR solder connection
Manufacturer Type Description
SACC-DSIV-FSX-8CON-L180 SCOX
Preview
International product number
4063151432324
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
6A
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151432324
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Flush-type socket, CAT6A, Ethernet, 8-pos., M12 SPEEDCON, rear/screw mounting with M12 fastening thread, with straight solder connection
Product type
SACC-DSIV-FSX-8CON-L180 SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част