??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238909 - SACC-E-M12MSS-3P-M16/0,5 PEX
Bill of material
PHOENIX CONTACT 1238909
Product number of the Manufacturer
1238909
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Power, 3-position, Plug, M12, coding: S power , Front mounting, Square flange, Individual wires, cable length: 0.5 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-M12MSS-3P-M16/0,5 PEX
Preview
International product number
4063151389086
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
cULus Recognized
Category
not relevant
screened
No
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
flame retardant
No
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
16
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151389086
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Flush-type connector
Product type
SACC-E-M12MSS-3P-M16/0,5 PEX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça