??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238882 - SACC-E-M12MS-17P-M16XL/0,5X
Bill of material
PHOENIX CONTACT 1238882
Product number of the Manufacturer
1238882
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 17-position, Pin, straight, M12-Standard, coding: A, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-M12MS-17P-M16XL/0,5X
Preview
International product number
4063151388751
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
30 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
No
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
0.500 m
Cross section of conductor
0.140 mm^2
Type of plug-in contact, inside
Male (plug)
Mounting of the flush-type connector
Front mounting
Screw-in thread
M12
Wire insulation material
TPE
material of the core insulation
TPE
With thread
No
GTIN
4063151388751
Manufacturer product designation
Device connector front mounting
Product type
SACC-E-M12MS-17P-M16XL/0,5X
URI of the product
http://www.phoenixcontact.com/product/1238882
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models