??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238833 - VS-FSBPXS-OE-94F/10,0X
Bill of material
PHOENIX CONTACT 1238833
Product number of the Manufacturer
1238833
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, coding: X, on free cable end, Rear wall/screw mounting, M16 x 1.5, Bus line, cable length: 10 m, Ethernet 10 Gbit, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-FSBPXS-OE-94F/10,0X
International product number
4063151388096
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part