??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238776 - SACC-E-M12FS-5CON-M20/0,5X
Bill of material
PHOENIX CONTACT 1238776
Product number of the Manufacturer
1238776
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 5-position, Socket, straight, M12-Standard, coding: A, on free cable end, Front mounting, M20 x 1,5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-E-M12FS-5CON-M20/0,5X
International product number
4063151474911
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част