??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238762 - SACCBP-M12FSB-5CON-M16/0,5-920X
Bill of material
PHOENIX CONTACT 1238762
Product number of the Manufacturer
1238762
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 5-position, red lilac RAL 4001, Socket, straight, M12-SPEEDCON, coding: B, Rear wall/screw mounting, Bus line, cable length: 0.5 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12FSB-5CON-M16/0,5-920X
Preview
International product number
4063151387891
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
according to IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
Yes
cable type
SF/FTP
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
red lilac RAL 4001
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
2xAWG24/19+2xAWG22/19
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
GTIN
4063151387891
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 5-position, red lilac RAL 4001, Socket, straight, M12-SPEEDCON, coding: B, Rear wall/screw mounting, Bus line, cable length: 0.5 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCBP-M12FSB-5CON-M16/0,5-920X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models