??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238752 - VS-FSBPYS-OE-94H/5,0 SCOX
Bill of material
PHOENIX CONTACT 1238752
Product number of the Manufacturer
1238752
Short Description
Device connector, rear mounting
Long Description
Hybrid flush-type socket, Ethernet, 8-pos., M12-SPEEDCON, rear/screw mounting with M16 thread, 360° shield connection with connected shielded hybrid cable
Manufacturer Type Description
VS-FSBPYS-OE-94H/5,0 SCOX
Preview
International product number
4063151387471
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
degree of protection
IP67
Application standards
IEC 61076-2-113
certificate/approval
not available
Category
5
screened
No
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
1x4xAWG26+1x4xAWG20
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
GTIN
4063151387471
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Hybrid flush-type socket, Ethernet, 8-pos., M12-SPEEDCON, rear/screw mounting with M16 thread, 360° shield connection with connected shielded hybrid cable
Product type
VS-FSBPYS-OE-94H/5,0 SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
30
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част