??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238750 - VS-FSBPYS-OE-94H/1,0 SCOX
Bill of material
PHOENIX CONTACT 1238750
Product number of the Manufacturer
1238750
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet hybrid CAT5 (IEC 11801:2002) (100 Mbps) CAT5 (100 Mbps), 8-position, Socket, straight, M12-SPEEDCON, coding: Y, on free cable end, Rear mounting, M16 x 1.5, Hybrid cable, cable length: 1 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
VS-FSBPYS-OE-94H/1,0 SCOX
International product number
4063151389116
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat