??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238737 - VS-M12FSBP-OE-93E-LI/2,0X
Bill of material
PHOENIX CONTACT 1238737
Product number of the Manufacturer
1238737
Short Description
Device connector, rear mounting
Long Description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), M12 flush-type socket, rear/screw mounting with M16 thread on free conductor end, line, length 2 m
Manufacturer Type Description
VS-M12FSBP-OE-93E-LI/2,0X
Preview
International product number
4063151388300
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
5
screened
Yes
cable type
SF/FTP
Length
2 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7; SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151388300
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), M12 flush-type socket, rear/screw mounting with M16 thread on free conductor end, line, length 2 m
Product type
VS-M12FSBP-OE-93E-LI/2,0X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част